HUBBELL POWER SYSTEMS
SDC 15kV 5000A 110kV BIL L=37in D=6.02in CREEP=13.1in
Image of 110-050-165-15 SDC 15kV 5000A 110kV BIL L=37in D=6.02in CREEP=13.1in

SDC 15kV 5000A 110kV BIL L=37in D=6.02in CREEP=13.1in

Brand: Electro Composites

Catalog ID: 110-050-165-15

SDC™ 15kV-5000A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.5" Oil Level, 13.1" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 6x 0.56 Dia Holes

Catalog Number

110-050-165-15

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

12 in

Below Flange Length

25 in

Depth

12 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4.00 in

Diameter - Live Part Top

5.50 in

Diameter - Rod / Tube

4 in

Dimensions

37.00 in x 12.00 in x 12.00 in

Effective Length - Bottom Terminal

3.25 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

10.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

12 in

Height

12 in

Length

37 in

Length - Ground Shield

16.5 in

Length - Insulated Section

28.3 in

Length - Insulation Above Flange

4.40 in

Length - Insulation Below Flange

3.70 in

Length - Live Part Bottom

4.80 in

Length - Live Part Top

3.90 in

Length - Minimum Oil Immersion Level

16.5 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

9.37 in

Thickness

1.01 in

Top Terminal Min. Thread Length

3 in

Weight

188 lb

Width

12 in

Electrical Ratings

BIL

110 kV

Current Rating

5000 A

kV Class

15 kV

Minimum Creepage

13.1 in

Minimum Strike

7.2 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 6x 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6