HUBBELL POWER SYSTEMS
SDC 25kV 7500A 150kV BIL L=46.5in D=8.38in CREEP=21in
Image of 150-075-G-893-00 SDC 25kV 7500A 150kV BIL L=46.5in D=8.38in CREEP=21in

SDC 25kV 7500A 150kV BIL L=46.5in D=8.38in CREEP=21in

Brand: Electro Composites

Catalog ID: 150-075-G-893-00

SDC™ 25kV-7500A GSU Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 19.8" Min.Oil Level, 21.0" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

8X 1/2-13 Holes On 4.75 Bc

Catalog Number

150-075-G-893-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

6.88 Dia Smooth

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

21 in

Below Flange Length

25.5 in

Depth

17.25 in

Diameter - Above Flange Maximum

13 in

Diameter - Below Flange Maximum D <gt/> 1"

8.38 in

Diameter - Below Flange Maximum P

8.9 in

Diameter - Conductor Outside Under Insulation

6 in

Diameter - Live Part Bottom

8.38 in

Diameter - Live Part Top

9.25 in

Diameter - Rod / Tube

6 in

Dimensions

46.5 in x 17.25 in x 17.25 in

Effective Length - Bottom Terminal

0.00 in

Effective Length - Top Terminal

7.5 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

17.25 in

Height

17.25 in

Length

46.5 in

Length - Ground Shield

19.75 in

Length - Insulated Section

35.7 in

Length - Insulation Above Flange

8.3 in

Length - Insulation Below Flange

4.15 in

Length - Live Part Bottom

1.6 in

Length - Live Part Top

9.2 in

Length - Minimum Oil Immersion Level

19.75 in

Sealing Surface Inside Diameter

9.87 in

Sealing Surface Outside Diameter

14.12 in

Thickness

1.19 in

Top Terminal Min. Thread Length

7.5 in

Weight

339 lb

Width

17.25 in

Electrical Ratings

BIL

150 kV

Current Rating

7500 A

kV Class

25 kV

Minimum Creepage

21 in

Minimum Strike

9.6 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

8X 1/2-13 Holes On 4.75 Bc

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Flange Mounting Holes

8