HUBBELL POWER SYSTEMS
SDC 52kV 2500A 250kV BIL L=64.2in D=4.15in CREEP=50.8in
Image of 250-025-T-925-00 SDC 52kV 2500A 250kV BIL L=64.2in D=4.15in CREEP=50.8in

SDC 52kV 2500A 250kV BIL L=64.2in D=4.15in CREEP=50.8in

Brand: Electro Composites

Catalog ID: 250-025-T-925-00

SDC™ 52kV-2500A Transformer Bushing, Rated per IEC 60137, DRAWROD-Bottom Connected for Air-to-Oil Applications, 20.5" Min.Oil Level, 50.8" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1X Blade With 2X 0.71 Dia Holes

Catalog Number

250-025-T-925-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

33.5 in

Below Flange Length

30.7 in

Depth

11.38 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.36 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

2.00/1.00 in

Dimensions

64.21 in x 11.38 in x 11.38 in

Effective Length - Bottom Terminal

2.95 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11.38 in

Height

11.38 in

Length

64.21 in

Length - Ground Shield

20.5 in

Length - Insulated Section

50.5 in

Length - Insulation Above Flange

18.2 in

Length - Insulation Below Flange

5.8 in

Length - Live Part Bottom

4.4 in

Length - Live Part Top

10.6 in

Length - Minimum Oil Immersion Level

20.5 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

9.21 in

Stud Inside Diameter

1 in

Thickness

1.075 in

Top Terminal Min. Thread Length

4 in

Weight

129 lb

Width

11.38 in

Electrical Ratings

BIL

250 kV

Current Rating

2500 A

kV Class

52 kV

Minimum Creepage

50.8 in

Minimum Strike

20.8 in

Withstand Voltage - 60 Hz Dry

105 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X Blade With 2X 0.71 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

8