HUBBELL POWER SYSTEMS
Image of 350-012-O-903-00 SDC™ Bushing Model 0903-00 69kV 350kV BIL 1200A

SDC™ Bushing Model 0903-00 69kV 350kV BIL 1200A

Brand: Electro Composites

Catalog ID: 350-012-O-903-00

SDC™ 69kV-1200A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Oil-to-Oil Applications, 16.5" Ground Shield, 38.9" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer Oil-Oil

Bottom Terminal Type

1 1/2-12

Catalog Number

350-012-O-903-00

Color

Gray

Immersion Type - Above Flange

Oil

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.3 in

Below Flange Length

33.5 in

Depth

11 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

1.5 in

Diameter - Rod / Tube

1.5 in

Dimensions

56.75 in x 11 in x 11 in

Effective Length - Bottom Terminal

2.13 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

11 in

Length

56.75 in

Length - Ground Shield

16.5 in

Length - Insulated Section

49.7 in

Length - Insulation Above Flange

16.1 in

Length - Insulation Below Flange

13.7 in

Length - Live Part Bottom

3.3 in

Length - Live Part Top

3.8 in

Length - Minimum Oil Immersion Level

16.5 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

8.37 in

Thickness

1.325 in

Top Terminal Min. Thread Length

3 in

Weight

90 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

1200 A

kV Class

69 kV

Minimum Creepage

38.9 in

Minimum Strike

19 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Oil

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6