HUBBELL POWER SYSTEMS
Image of 170-012-W-104-00 SDC™ Bushing Model 0104-00 36kV 170kV BIL 1200A

SDC™ Bushing Model 0104-00 36kV 170kV BIL 1200A

Brand: Electro Composites

Catalog ID: 170-012-W-104-00

SDC™ 36kV-1200A Wall/Floor Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Air Applications, 6.2" Oil Level, 30.6" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1X BLADE WITH 2X 0.44 DIA HOLES

Catalog Number

170-012-W-104-00

Color

Gray

Flange Type

Clamp Type

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

19.92 in

Below Flange Length

18.27 in

Depth

7.47 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.97 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

3 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

38.19 in x 7.47 in x 7.47 in

Effective Length - Bottom Terminal

1.5 in

Effective Length - Top Terminal

4 in

Flange Outside Diameter

7.47 in

Height

7.47 in

Length

38.19 in

Length - Ground Shield

6.2 in

Length - Insulated Section

29.6 in

Length - Insulation Above Flange

11.3 in

Length - Insulation Below Flange

8.31 in

Length - Live Part Bottom

3.76 in

Length - Live Part Top

4.8 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

7.47 in

Thickness

1.495 in

Thickness - Flange Plate

0.79 in

Top Terminal Min. Thread Length

4 in

Weight

60 lb

Width

7.47 in

Electrical Ratings

BIL

170 kV

Current Rating

1200 A

kV Class

36 kV

Minimum Creepage

30.6 in

Minimum Creepage - Inside

18.2 in

Minimum Strike

13.5 in

Minimum Strike - Inside

10.1 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1X BLADE WITH 2X 0.44 DIA HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2