HUBBELL POWER SYSTEMS
Image of 650-012-T-114-17 SDC™ Bushing Model 0114-17 145kV 650kV BIL1200A

SDC™ Bushing Model 0114-17 145kV 650kV BIL1200A

Brand: Electro Composites

Catalog ID: 650-012-T-114-17

SDC™ 145kV 1200A Transformer Bushing, Bottom connected for Air to Oil application, 23.6in ground shield, 164in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 7.76 DIA WITH 8X 1/2-13 HOLES ON 6.75 BC

Catalog Number

650-012-T-114-17

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Flange Mounting Holes

8

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

65.7 in

Below Flange Length

44 in

Depth

16.44 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

7.03 in

Diameter - Below Flange Maximum P

7.14 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

7.76 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

1.5 in

Dimensions

109.7 in x 16.44 in x 16.44 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

16.44 in

Height

16.44 in

Length

109.7 in

Length - Ground Shield

23.6 in

Length - Insulated Section

100.7 in

Length - Insulation Above Flange

52.1 in

Length - Insulation Below Flange

19.14 in

Length - Live Part Bottom

1.26 in

Length - Live Part Top

7.7 in

Length - Minimum Oil Immersion Level

23.6 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

14.12 in

Thickness

2.765 in

Top Terminal Min. Thread Length

4 in

Weight

359 lb

Width

16.44 in

Electrical Ratings

BIL

650 kV

Current Rating

1200 A

kV Class

145 kV

Minimum Creepage

164 in

Minimum Strike

55 in

Withstand Voltage - 60 Hz Dry

335 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CONTACT DISC 7.76 DIA WITH 8X 1/2-13 HOLES ON 6.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Flange Mounting Holes

8