HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0149-02 30kV 150kV BIL 18000A
Image of 150-180-H-149-02 SDC™ Bushing Model 0149-02 30kV 150kV BIL 18000A

SDC™ Bushing Model 0149-02 30kV 150kV BIL 18000A

Brand: Electro Composites

Catalog ID: 150-180-H-149-02

SDC™ 30kV-18000A Generator Bushing, Rated per SPECIAL, Bottom Connected for Air-to-Hydrogen Applications, 25.591" Ground Shield, " Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

General

Application

Generator

Bottom Terminal Type

4.646 DIA SMOOTH

Catalog Number

150-180-H-149-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

4.646 DIA SMOOTH

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

44.69 in

Below Flange Length

21.85 in

Depth

13.19 in

Diameter - Above Flange Maximum

8.66 in

Diameter - Below Flange Maximum D <gt/> 1"

7.78 in

Diameter - Below Flange Maximum P

7.78 in

Diameter - Conductor Outside Under Insulation

4.646 in

Diameter - Live Part Bottom

7.68 in

Diameter - Live Part Top

7.68 in

Diameter - Rod / Tube

5 in

Dimensions

66.54 in x 13.19 in x 13.19 in

Effective Length - Bottom Terminal

7.28 in

Effective Length - Top Terminal

7.28 in

Flange Mounting Hole Bolt Circle

11.42 in

Flange Mounting Hole Diameter

1.38 in

Flange Outside Diameter

13.19 in

Height

13.19 in

Length

66.54 in

Length - Ground Shield

25.59 in

Length - Insulated Section

52 in

Length - Live Part Bottom

0 in

Length - Live Part Top

0 in

Sealing Surface Inside Diameter

7.78 in

Sealing Surface Outside Diameter

10.04 in

Stud Inside Diameter

1.97 in

Thickness

1.567 in

Weight

439 lb

Width

13.19 in

Electrical Ratings

BIL

150 kV

Current Rating

18000 A

kV Class

30 kV

Minimum Creepage

0 in

Minimum Strike

0 in

Withstand Voltage - 60 Hz Dry

75 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Configuration

Bottom Terminal Type

4.646 DIA SMOOTH

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

12