HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0168-01 34.5kV 200kV BIL 1200A
Image of 200-012-B-168-01 SDC™ Bushing Model 0168-01 34.5kV 200kV BIL 1200A

SDC™ Bushing Model 0168-01 34.5kV 200kV BIL 1200A

Brand: Electro Composites

Catalog ID: 200-012-B-168-01

SDC™ 34.5kV-1200A OCB Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 12.5" Oil Level, 45.4" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

OCB

Bottom Terminal Type

1 1/2-14

Catalog Number

200-012-B-168-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1 1/2-14

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

29.5 in

Below Flange Length

30 in

Depth

6.93 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.29 in

Diameter - Below Flange Maximum P

3.29 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

59.5 in x 6.93 in x 6.93 in

Effective Length - Bottom Terminal

2.5 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

7.5 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

6.93x6.93

Height

6.93 in

Length

59.5 in

Length - Ground Shield

12.5 in

Length - Insulated Section

51.5 in

Length - Insulation Above Flange

20.5 in

Length - Insulation Below Flange

13.9 in

Length - Live Part Bottom

3.6 in

Length - Live Part Top

4.5 in

Length - Minimum Oil Immersion Level

12.5 in

Sealing Surface Inside Diameter

4.38 in

Sealing Surface Outside Diameter

5.88 in

Thickness

0.895 in

Top Terminal Min. Thread Length

3 in

Weight

81 lb

Width

6.93 in

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV

Minimum Creepage

45.4 in

Minimum Strike

22.8 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-14

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4