HUBBELL POWER SYSTEMS
Image of 550-008-T-295-02 SDC™ Bushing Model 0295-02 145kV 550kV BIL 800A

SDC™ Bushing Model 0295-02 145kV 550kV BIL 800A

Brand: Electro Composites

Catalog ID: 550-008-T-295-02

SDC™ 145kV-800A Transformer Bushing, Rated per IEC 60137, Drawlead Connected for Air-to-Oil Applications, 13.7" Oil Level, 138.4" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see HereFor Bushing Drawlead Connectors and Adapters, please see Here

General

Application

Transformer

Catalog Number

550-008-T-295-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

53.73 in

Below Flange Length

26.77 in

Depth

11.42 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.95 in

Diameter - Below Flange Maximum P

4.95 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

4.65 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

80.5 in x 11.42 in x 11.42 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11.42 in

Height

11.42 in

Length

80.5 in

Length - Drawlead Above Flange

48.23 in

Length - Ground Shield

13.70 in

Length - Insulated Section

69.6 in

Length - Insulation Above Flange

41.40 in

Length - Insulation Below Flange

9.27 in

Length - Live Part Bottom

3.80 in

Length - Live Part Top

7.10 in

Length - Minimum Oil Immersion Level

13.70 in

Sealing Surface Inside Diameter

6.23 in

Sealing Surface Outside Diameter

9.21 in

Stud Inside Diameter

0.88 in

Thickness

1.725 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

4 in

Weight

195 lb

Width

11.42 in

Electrical Ratings

BIL

550 kV

Current Rating

800 A

kV Class

145 kV

Minimum Creepage

138.4 in

Minimum Strike

45.1 in

Withstand Voltage - 60 Hz Dry

230 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8