HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0350-02 72.5kV 350kV BIL1200A
Image of 350-012-B-350-02 SDC™ Bushing Model 0350-02 72.5kV 350kV BIL1200A

SDC™ Bushing Model 0350-02 72.5kV 350kV BIL1200A

Brand: Electro Composites

Catalog ID: 350-012-B-350-02

SDC™ 72.5kV 1200A OCB Bushing, Bottom connected for Air to Oil application, 20in ground shield, 80.2in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

OCB

Bottom Terminal Type

1 1/2-12

Catalog Number

350-012-B-350-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

38.6 in

Below Flange Length

46.75 in

Depth

11 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.29 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

84.38 in x 11 in x 11 in

Effective Length - Bottom Terminal

2.75 in

Effective Length - Top Terminal

2.75 in

Flange Mounting Hole Bolt Circle

9.5 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

11 in

Height

11 in

Length

84.38 in

Length - Ground Shield

20 in

Length - Insulated Section

74 in

Length - Insulation Above Flange

29.7 in

Length - Insulation Below Flange

21.95 in

Length - Live Part Bottom

4.8 in

Length - Live Part Top

5.5 in

Length - Minimum Oil Immersion Level

20 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

8.75 in

Thickness

1.325 in

Top Terminal Min. Thread Length

2.75 in

Weight

131 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

1200 A

kV Class

72.5 kV

Minimum Creepage

80.2 in

Minimum Strike

32 in

Withstand Voltage - 60 Hz Dry

175 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4