HUBBELL POWER SYSTEMS
Image of 040-020-T-433-00 SDC™ Bushing Model 0433-00 2.4kV 40kV BIL2000A

SDC™ Bushing Model 0433-00 2.4kV 40kV BIL2000A

Brand: Electro Composites

Catalog ID: 040-020-T-433-00

SDC™ 2.4kV 2000A Transformer Bushing, Bottom connected for Air to Oil application, in ground shield, 11.9in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

040-020-T-433-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Series

SDC™

Test Tap

No

Top Terminal Type

CONTACT DISC WITH 4X 1/2-13 THREADED HOLES ON 2.47 BC

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

8.88 in

Below Flange Length

8.25 in

Depth

7 in

Diameter - Above Flange Maximum

5.79 in

Diameter - Below Flange Maximum D <gt/> 1"

3.32 in

Diameter - Below Flange Maximum P

3.32 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

2 in

Dimensions

17.13 in x 7 in x 7 in

Effective Length - Bottom Terminal

4.8 in

Effective Length - Top Terminal

0 in

Flange Mounting Hole Bolt Circle

6.01 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

7 in

Height

7 in

Length

17.13 in

Length - Insulated Section

10.4 in

Length - Insulation Above Flange

4.56 in

Length - Insulation Below Flange

3.11 in

Length - Live Part Bottom

5.14 in

Length - Live Part Top

1.64 in

Sealing Surface Inside Diameter

3.76 in

Sealing Surface Outside Diameter

5.45 in

Thickness

0.66 in

Weight

27 lb

Width

7 in

Electrical Ratings

BIL

40 kV

Current Rating

2000 A

kV Class

2.4 kV

Minimum Creepage

11.9 in

Minimum Strike

6 in

Withstand Voltage - 60 Hz Dry

10 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4