HUBBELL POWER SYSTEMS
Image of 095-040-T-478-00 SDC™ Bushing Model 0478-00 8.7kV 95kV BIL 4000A

SDC™ Bushing Model 0478-00 8.7kV 95kV BIL 4000A

Brand: Electro Composites

Catalog ID: 095-040-T-478-00

SDC™ 8.7kV-4000A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 17.75" Oil Level, 13.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1X BLADE WITH 4X 0.69 DIA HOLES

Catalog Number

095-040-T-478-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

4-10

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

13.38 in

Below Flange Length

25 in

Depth

12.75 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4.00 in

Diameter - Live Part Top

5.50 in

Diameter - Rod / Tube

4 in

Dimensions

38.38 in x 12.75 in x 12.75 in

Effective Length - Bottom Terminal

4.25 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

10.88 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

12.75 in

Height

12.75 in

Length

38.38 in

Length - Ground Shield

17.75 in

Length - Insulated Section

28.3 in

Length - Insulation Above Flange

4.30 in

Length - Insulation Below Flange

1.95 in

Length - Live Part Bottom

5.30 in

Length - Live Part Top

4.70 in

Length - Minimum Oil Immersion Level

17.75 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

10 in

Thickness

1.01 in

Top Terminal Min. Thread Length

4 in

Weight

192 lb

Width

12.75 in

Electrical Ratings

BIL

95 kV

Current Rating

4000 A

kV Class

8.7 kV

Minimum Creepage

13.5 in

Minimum Strike

7.2 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X BLADE WITH 4X 0.69 DIA HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6