HUBBELL POWER SYSTEMS
Image of 250-004-T-499-00 SDC™ Bushing Model 0499-00 46kV 250kV BIL 400A

SDC™ Bushing Model 0499-00 46kV 250kV BIL 400A

Brand: Electro Composites

Catalog ID: 250-004-T-499-00

SDC™ 46kV-400A Transformer Bushing, Rated per IEEE C57.19.01, Drawlead Connected for Air-to-Oil Applications, 16.8" Oil Level, 51.9" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

See Related Products HereSee Addtional Related Products Here

General

Application

Transformer

Catalog Number

250-004-T-499-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/8-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

30.2 in

Below Flange Length

22.13 in

Depth

9.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

52.4 in x 9.5 in x 9.5 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

9.5 in

Height

9.5 in

Length

52.4 in

Length - Drawlead Above Flange

26.69 in

Length - Ground Shield

16.80 in

Length - Insulated Section

46.2 in

Length - Insulation Above Flange

20.40 in

Length - Insulation Below Flange

5.13 in

Length - Live Part Bottom

0.20 in

Length - Live Part Top

6.00 in

Length - Minimum Oil Immersion Level

16.80 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.37 in

Stud Inside Diameter

1 in

Thickness

1.45 in

Thread Size - Drawlead Connector

3/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

62 lb

Width

9.5 in

Electrical Ratings

BIL

250 kV

Current Rating

400 A

kV Class

46 kV

Minimum Creepage

51.9 in

Minimum Strike

22.6 in

Withstand Voltage - 60 Hz Dry

105 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4