HUBBELL POWER SYSTEMS
Image of 110-012-W-542-04 SDC™ Bushing Model 0542-04 15kV 110kV BIL 1200A

SDC™ Bushing Model 0542-04 15kV 110kV BIL 1200A

Brand: Electro Composites

Catalog ID: 110-012-W-542-04

SDC™ 15kV-1200A Wall/Floor Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 10" Ground Shield, 13.9" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1 1/8-12

Catalog Number

110-012-W-542-04

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/8-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

11.5 in

Below Flange Length

23 in

Depth

7.5 in

Diameter - Above Flange Maximum

5.21 in

Diameter - Below Flange Maximum D <gt/> 1"

2.76 in

Diameter - Below Flange Maximum P

2.98 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

2.75 in

Diameter - Rod / Tube

1.25 in

Dimensions

34.5 in x 7.5 in x 7.5 in

Effective Length - Bottom Terminal

2.00 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

6 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

7.5 in

Height

7.5 in

Length

34.5 in

Length - Ground Shield

10.00 in

Length - Insulated Section

28.8 in

Length - Insulation Above Flange

5.80 in

Length - Insulation Below Flange

10.00 in

Length - Live Part Bottom

3.00 in

Length - Live Part Top

2.70 in

Sealing Surface Inside Diameter

3.01 in

Sealing Surface Outside Diameter

5.37 in

Thickness

0.755 in

Top Terminal Min. Thread Length

2 in

Weight

29 lb

Width

7.5 in

Electrical Ratings

BIL

110 kV

Current Rating

1200 A

kV Class

15 kV

Minimum Creepage

13.9 in

Minimum Creepage - Inside

10.70 in

Minimum Strike

6.8 in

Minimum Strike - Inside

10.70 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1 1/8-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4