HUBBELL POWER SYSTEMS
Image of 150-020-T-570-03 SDC™ Bushing Model 0570-03 25kV 150kV BIL 2000A

SDC™ Bushing Model 0570-03 25kV 150kV BIL 2000A

Brand: Electro Composites

Catalog ID: 150-020-T-570-03

SDC™ 25kV-2000A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21" Oil Level, 26.3" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2-12

Catalog Number

150-020-T-570-03

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

3

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

16.9 in

Below Flange Length

28.25 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.00 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

2 in

Dimensions

45.13 in x 8.50 in x 8.50 in

Effective Length - Bottom Terminal

2.50 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

45.13 in

Length - Ground Shield

21.00 in

Length - Insulated Section

37.2 in

Length - Insulation Above Flange

8.90 in

Length - Insulation Below Flange

3.65 in

Length - Live Part Bottom

3.60 in

Length - Live Part Top

4.30 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.62 in

Thickness

1.075 in

Top Terminal Min. Thread Length

3 in

Weight

83 lb

Width

8.5 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV

Minimum Creepage

26.3 in

Minimum Strike

11.3 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

3