HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0633-00 138kV 650kV BIL 1200A
Image of 650-012-T-633-00 SDC™ Bushing Model 0633-00 138kV 650kV BIL 1200A

SDC™ Bushing Model 0633-00 138kV 650kV BIL 1200A

Brand: Electro Composites

Catalog ID: 650-012-T-633-00

SDC™ 138kV-1200A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 23" Oil Level, 148.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 7.75 DIA WITH 4x 3/8-16 on 3.75 BC and 8x 1/2-13 on 6.75 BC

Catalog Number

650-012-T-633-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

55.88 in

Below Flange Length

46.75 in

Depth

16.5 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.11 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

7.75 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

102.63 in x 16.5 in x 16.5 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

16.5 in

Height

16.5 in

Length

102.63 in

Length - Ground Shield

23.00 in

Length - Insulated Section

96.2 in

Length - Insulation Above Flange

47.50 in

Length - Insulation Below Flange

20.65 in

Length - Live Part Bottom

3.10 in

Length - Live Part Top

3.50 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

13 in

Thickness

3.125 in

Top Terminal Min. Thread Length

2.5 in

Weight

362 lb

Width

16.5 in

Electrical Ratings

BIL

650 kV

Current Rating

1200 A

kV Class

138 kV

Minimum Creepage

148.5 in

Minimum Strike

50.7 in

Withstand Voltage - 60 Hz Dry

310 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CONTACT DISC 7.75 DIA WITH 4x 3/8-16 on 3.75 BC and 8x 1/2-13 on 6.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Flange Mounting Holes

6