HUBBELL POWER SYSTEMS
Image of 350-001-T-637-01 SDC™ Bushing Model 0637-01 69kV 350kV BIL 15A

SDC™ Bushing Model 0637-01 69kV 350kV BIL 15A

Brand: Electro Composites

Catalog ID: 350-001-T-637-01

SDC™ 69kV-15 A Potential Transformer Bushing, Rated per IEEE C57.19.01, Drawlead Connected for Air-to-Oil Applications, 5" Ground Shield, 61.2" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

General

Application

Potential Transformer

Catalog Number

350-001-T-637-01

Color

Gray

Flange Type

Epoxy

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1-14

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

26.9 in

Below Flange Length

9.25 in

Depth

8.645 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.49 in

Diameter - Conductor Outside Under Insulation

0.75 in

Diameter - Live Part Bottom

0.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

0.75/0.50 in

Dimensions

36.12 in x 8.645 in x 8.645 in

Effective Length - Top Terminal

1.56 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

1/2-13 in

Flange Outside Diameter

8.65 in

Height

8.645 in

Length

36.12 in

Length - Drawlead Above Flange

25.3 in

Length - Ground Shield

5 in

Length - Insulated Section

32.8 in

Length - Insulation Above Flange

23.6 in

Length - Insulation Below Flange

4.05 in

Length - Live Part Bottom

0.2 in

Length - Live Part Top

3.1 in

Length - Minimum Oil Immersion Level

5 in

Sealing Surface Inside Diameter

5.43 in

Sealing Surface Outside Diameter

7.55 in

Stud Inside Diameter

0.5 in

Thickness

1.87 in

Thread Size - Drawlead Connector

5/16-18

Top Terminal Min. Thread Length

1.56 in

Weight

48 lb

Width

8.645 in

Electrical Ratings

BIL

350 kV

Current Rating

15 A

kV Class

69 kV

Minimum Creepage

61.2 in

Minimum Strike

25.6 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4