HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0661-00 26.4kV 125kV BIL2000A
Image of 125-020-T-661-00 SDC™ Bushing Model 0661-00 26.4kV 125kV BIL2000A

SDC™ Bushing Model 0661-00 26.4kV 125kV BIL2000A

Brand: Electro Composites

Catalog ID: 125-020-T-661-00

SDC™ 26.4kV 2000A Transformer Bushing, Bottom connected for Air to Oil application, 17in ground shield, 44.9in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2-12

Catalog Number

125-020-T-661-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

27.3 in

Below Flange Length

27.53 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.6 in

Diameter - Below Flange Maximum P

3.6 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

2 in

Dimensions

54.88 in x 8.5 in x 8.5 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4.53 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

54.88 in

Length - Ground Shield

17 in

Length - Insulated Section

43.9 in

Length - Insulation Above Flange

18.1 in

Length - Insulation Below Flange

4.83 in

Length - Live Part Bottom

5.7 in

Length - Live Part Top

5.3 in

Length - Minimum Oil Immersion Level

17 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.5 in

Thickness

0.8 in

Top Terminal Min. Thread Length

4.53 in

Weight

95 lb

Width

8.5 in

Electrical Ratings

BIL

125 kV

Current Rating

2000 A

kV Class

26.4 kV

Minimum Creepage

44.9 in

Minimum Strike

20.3 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4