HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0670-03 138kV 650kV BIL 1200A
Image of 650-012-T-670-03 SDC™ Bushing Model 0670-03 138kV 650kV BIL 1200A

SDC™ Bushing Model 0670-03 138kV 650kV BIL 1200A

Brand: Electro Composites

Catalog ID: 650-012-T-670-03

SDC™ 138kV-1200A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 23" Oil Level, 174.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 7.75 DIA WITH 4x 3/8-16 Holes on 3.75 BC and 8x 1/2-13 on 6.75 BC

Catalog Number

650-012-T-670-03

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

66.75 in

Below Flange Length

46.75 in

Depth

16.5 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

7.11 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

7.75 in

Diameter - Live Part Top

4.50 in

Diameter - Rod / Tube

1.5 in

Dimensions

113.5 in x 16.5 in x 16.5 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

16.5 in

Height

16.5 in

Length

113.5 in

Length - Ground Shield

23.00 in

Length - Insulated Section

105.5 in

Length - Insulation Above Flange

56.80 in

Length - Insulation Below Flange

20.65 in

Length - Live Part Bottom

3.10 in

Length - Live Part Top

5.00 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

13 in

Thickness

2.805 in

Top Terminal Min. Thread Length

4 in

Weight

400 lb

Width

16.5 in

Electrical Ratings

BIL

650 kV

Current Rating

1200 A

kV Class

138 kV

Minimum Creepage

174.5 in

Minimum Strike

60 in

Withstand Voltage - 60 Hz Dry

310 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CONTACT DISC 7.75 DIA WITH 4x 3/8-16 Holes on 3.75 BC and 8x 1/2-13 on 6.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Flange Mounting Holes

6