HUBBELL POWER SYSTEMS
Image of 095-010-T-761-00 SDC™ Bushing Model 0761-00 8.7kV 95kV BIL1000A

SDC™ Bushing Model 0761-00 8.7kV 95kV BIL1000A

Brand: Electro Composites

Catalog ID: 095-010-T-761-00

SDC™ 8.7kV 1000A Transformer Bushing, Bottom connected for Air to Oil application, 1in ground shield, 13.7in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Catalog Number

095-010-T-761-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

2

Number of Flange Mounting Holes

4

Series

SDC™

Test Tap

Yes

Top Terminal Type

1x Blade with 2x 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

13.02 in

Below Flange Length

6.88 in

Depth

6 in

Diameter - Above Flange Maximum

5.21 in

Diameter - Below Flange Maximum D <gt/> 1"

2.7 in

Diameter - Below Flange Maximum P

2.7 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

19.9 in x 6 in x 6 in

Effective Length - Bottom Terminal

3 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

4.75 in

Flange Mounting Hole Diameter

0.5 in

Flange Outside Diameter

6 in

Height

6 in

Length

19.9 in

Length - Ground Shield

1 in

Length - Insulated Section

12 in

Length - Insulation Above Flange

5.7 in

Length - Insulation Below Flange

1.88 in

Length - Live Part Bottom

4 in

Length - Live Part Top

3.9 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED in

Sealing Surface Inside Diameter

3.01 in

Sealing Surface Outside Diameter

4.25 in

Thickness

0.6 in

Weight

18.8 lb

Width

6 in

Electrical Ratings

BIL

95 kV

Current Rating

1000 A

kV Class

8.7 kV

Minimum Creepage

13.7 in

Minimum Strike

6.7 in

Withstand Voltage - 60 Hz Dry

35 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

2

Number of Flange Mounting Holes

4