HUBBELL POWER SYSTEMS
Image of 110-012-T-787-00 SDC™ Bushing Model 0787-00 15kV 110kV BIL 1200A

SDC™ Bushing Model 0787-00 15kV 110kV BIL 1200A

Brand: Electro Composites

Catalog ID: 110-012-T-787-00

SDC™ 15kV-1200A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 9" Oil Level, 18.9" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1-14

Catalog Number

110-012-T-787-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1-14

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

13.99 in

Below Flange Length

18.07 in

Depth

7 in

Diameter - Above Flange Maximum

5.21 in

Diameter - Below Flange Maximum D <gt/> 1"

2.76 in

Diameter - Below Flange Maximum P

2.76 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

2.75 in

Diameter - Rod / Tube

1.25 in

Dimensions

32.06 in x 7 in x 7 in

Effective Length - Bottom Terminal

4.5 in

Effective Length - Top Terminal

1.75 in

Flange Mounting Hole Bolt Circle

7.06 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

7.00x7.00

Height

7 in

Length

32.06 in

Length - Ground Shield

9 in

Length - Insulated Section

23.6 in

Length - Insulation Above Flange

7.8 in

Length - Insulation Below Flange

3.37 in

Length - Live Part Bottom

5.7 in

Length - Live Part Top

2.8 in

Length - Minimum Oil Immersion Level

9 in

Sealing Surface Inside Diameter

3.94 in

Sealing Surface Outside Diameter

5.81 in

Thickness

0.755 in

Top Terminal Min. Thread Length

1.75 in

Weight

28 lb

Width

7 in

Electrical Ratings

BIL

110 kV

Current Rating

1200 A

kV Class

15 kV

Minimum Creepage

18.9 in

Minimum Strike

9 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1-14

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4