HUBBELL POWER SYSTEMS
Image of 110-040-T-792-01 SDC™ Bushing Model 0792-01 15kV 110kV BIL4000A

SDC™ Bushing Model 0792-01 15kV 110kV BIL4000A

Brand: Electro Composites

Catalog ID: 110-040-T-792-01

SDC™ 15kV 4000A Transformer Bushing, Bottom connected for Air to Oil application, 10in ground shield, 27.1in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

3-12

Catalog Number

110-040-T-792-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™

Test Tap

Yes

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

18 in

Below Flange Length

19.5 in

Depth

11 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.5 in

Diameter - Below Flange Maximum P

5.5 in

Diameter - Conductor Outside Under Insulation

3.75 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5.5 in

Diameter - Rod / Tube

4 in

Dimensions

37.5 in x 11 in x 11 in

Effective Length - Bottom Terminal

4.5 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

11 in

Length

37.5 in

Length - Ground Shield

10 in

Length - Insulated Section

26.7 in

Length - Insulation Above Flange

9 in

Length - Insulation Below Flange

3.7 in

Length - Live Part Bottom

5.8 in

Length - Live Part Top

5 in

Length - Minimum Oil Immersion Level

10 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

8.37 in

Thickness

0.875 in

Top Terminal Min. Thread Length

4 in

Weight

179 lb

Width

11 in

Electrical Ratings

BIL

110 kV

Current Rating

4000 A

kV Class

15 kV

Minimum Creepage

27.1 in

Minimum Strike

12 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

3-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6