HUBBELL POWER SYSTEMS
Image of 150-006-W-825-00 SDC™ Bushing Model 0825-00 25kV 150kV BIL600A

SDC™ Bushing Model 0825-00 25kV 150kV BIL600A

Brand: Electro Composites

Catalog ID: 150-006-W-825-00

SDC™ 25kV 600A Wall/Floor Bushing, Bottom connected for Air to Air application, 2in ground shield, 26.5in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1x Blade with 2x 0.40 Dia Holes

Catalog Number

150-006-W-825-00

Color

Gray

Flange Type

Clamp Type

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Plating - Bottom Terminal

Tin

Series

SDC™

Test Tap

No

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

17.03 in

Below Flange Length

18.38 in

Depth

7.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.59 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

2.38 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

35.4 in x 7.5 in x 7.5 in

Effective Length - Bottom Terminal

2 in

Effective Length - Top Terminal

4 in

Flange Outside Diameter

7.5 in

Height

7.5 in

Length

35.4 in

Length - Ground Shield

2 in

Length - Insulated Section

26.3 in

Length - Insulation Above Flange

9 in

Length - Insulation Below Flange

11.98 in

Length - Live Part Bottom

4.4 in

Length - Live Part Top

4.7 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

7.5 in

Thickness

1.495 in

Thickness - Flange Plate

0.81 in

Top Terminal Min. Thread Length

4 in

Weight

49 lb

Width

7.5 in

Electrical Ratings

BIL

150 kV

Current Rating

600 A

kV Class

25 kV

Minimum Creepage

26.5 in

Minimum Creepage - Inside

21.3 in

Minimum Strike

11.5 in

Minimum Strike - Inside

13.3 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1x Blade with 2x 0.40 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2