HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0848-00 26.4kV 125kV BIL 3000A
Image of 125-030-T-848-00 SDC™ Bushing Model 0848-00 26.4kV 125kV BIL 3000A

SDC™ Bushing Model 0848-00 26.4kV 125kV BIL 3000A

Brand: Electro Composites

Catalog ID: 125-030-T-848-00

SDC™ 26.4kV-3000A Transformer Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 23" Oil Level, 55.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2 1/2-12

Catalog Number

125-030-T-848-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

2 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

27 in

Below Flange Length

33.5 in

Depth

9.5 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

2.50 in

Diameter - Live Part Top

4.00 in

Diameter - Rod / Tube

2.5 in

Dimensions

60.5 in x 9.5 in x 9.5 in

Effective Length - Bottom Terminal

4.50 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

9.5 in

Height

9.5 in

Length

60.5 in

Length - Ground Shield

23.00 in

Length - Insulated Section

50.3 in

Length - Insulation Above Flange

18.20 in

Length - Insulation Below Flange

5.20 in

Length - Live Part Bottom

5.30 in

Length - Live Part Top

4.90 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

7.37 in

Thickness

1.26 in

Top Terminal Min. Thread Length

4 in

Weight

167 lb

Width

9.5 in

Electrical Ratings

BIL

125 kV

Current Rating

3000 A

kV Class

26.4 kV

Minimum Creepage

55.5 in

Minimum Strike

21.1 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6