HUBBELL POWER SYSTEMS
Image of 075-040-W-849-00 SDC™ Bushing Model 0849-00 12kV 75kV BIL 4000A

SDC™ Bushing Model 0849-00 12kV 75kV BIL 4000A

Brand: Electro Composites

Catalog ID: 075-040-W-849-00

SDC™ 12kV-4000A Wall/Floor Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 15" Ground Shield, 13.1" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1x Blade with 6x 0.56 Dia Holes

Catalog Number

075-040-W-849-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Bolt Holes - Top Terminal

6

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1x Blade with 6x 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

15 in

Below Flange Length

30 in

Depth

11.5 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4.00 in

Diameter - Live Part Top

5.50 in

Diameter - Rod / Tube

4 in

Dimensions

45 in x 11.5 in x 11.5 in

Effective Length - Bottom Terminal

6.50 in

Effective Length - Top Terminal

6.50 in

Flange Mounting Hole Bolt Circle

9.5 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11.5 in

Height

11.5 in

Length

45 in

Length - Ground Shield

15.00 in

Length - Insulated Section

30.1 in

Length - Insulation Above Flange

4.30 in

Length - Insulation Below Flange

7.30 in

Length - Live Part Bottom

7.70 in

Length - Live Part Top

7.20 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

8.62 in

Thickness

1.01 in

Weight

203 lb

Width

11.5 in

Electrical Ratings

BIL

75 kV

Current Rating

4000 A

kV Class

12 kV

Minimum Creepage

13.1 in

Minimum Creepage - Inside

8.10 in

Minimum Strike

7 in

Minimum Strike - Inside

8.10 in

Withstand Voltage - 60 Hz Dry

28 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1x Blade with 6x 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Bolt Holes - Top Terminal

6

Number of Flange Mounting Holes

6