HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0982-00 17.5kV 95kV BIL 3000A
Image of 095-030-T-982-00 SDC™ Bushing Model 0982-00 17.5kV 95kV BIL 3000A

SDC™ Bushing Model 0982-00 17.5kV 95kV BIL 3000A

Brand: Electro Composites

Catalog ID: 095-030-T-982-00

SDC™ 17.5kV-3000A Transformer Bushing, Rated per GB/T 4109, Bottom Connected for Air-to-Oil Applications, 2" Oil Level, 16.3" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets GB/T 4109 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 4x 0.69 Dia Holes

Catalog Number

095-030-T-982-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1x Blade with 4x 0.69 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

16.25 in

Below Flange Length

12.25 in

Depth

8.5 in

Diameter - Above Flange Maximum

5.75 in

Diameter - Below Flange Maximum D <gt/> 1"

3.69 in

Diameter - Below Flange Maximum P

3.69 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

3.00 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

2 in

Dimensions

28.5 in x 8.5 in x 8.5 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.69 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

28.5 in

Length - Ground Shield

2.00 in

Length - Insulated Section

16 in

Length - Insulation Above Flange

6.40 in

Length - Insulation Below Flange

4.35 in

Length - Live Part Bottom

5.90 in

Length - Live Part Top

6.70 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED

Sealing Surface Inside Diameter

4.16 in

Sealing Surface Outside Diameter

6.56 in

Thickness

0.845 in

Weight

42 lb

Width

8.5 in

Electrical Ratings

BIL

95 kV

Current Rating

3000 A

kV Class

17.5 kV

Minimum Creepage

16.3 in

Minimum Strike

7.4 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

GB/T 4109

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 4x 0.69 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6