HUBBELL POWER SYSTEMS
Image of 150-030-T-1032-00 SDC™ Bushing Model 1032-00 25kV 150kV BIL3000A

SDC™ Bushing Model 1032-00 25kV 150kV BIL3000A

Brand: Electro Composites

Catalog ID: 150-030-T-1032-00

SDC™ 25kV 3000A Transformer Bushing, Bottom connected for Air to Oil application, 27in ground shield, 34.3in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

3-12

Catalog Number

150-030-T-1032-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6

Series

SDC™

Test Tap

Yes

Top Terminal Type

1x Blade with 4X 0.56 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.3 in

Below Flange Length

38 in

Depth

12 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

3 in

Diameter - Live Part Bottom

3 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

3 in

Dimensions

60.25 in x 12 in x 12 in

Effective Length - Bottom Terminal

4.75 in

Effective Length - Top Terminal

4.25 in

Flange Mounting Hole Bolt Circle

10.88 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

12 in

Height

12 in

Length

60.25 in

Length - Ground Shield

27 in

Length - Insulated Section

46.7 in

Length - Insulation Above Flange

11.3 in

Length - Insulation Below Flange

4.4 in

Length - Live Part Bottom

6.6 in

Length - Live Part Top

7 in

Length - Minimum Oil Immersion Level

27 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

9.88 in

Thickness

1.01 in

Weight

194 lb

Width

12 in

Electrical Ratings

BIL

150 kV

Current Rating

3000 A

kV Class

25 kV

Minimum Creepage

34.3 in

Minimum Strike

14 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

3-12

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6