HUBBELL POWER SYSTEMS
Image of 150-070-G-1038-00 SDC™ Bushing Model 1038-00 25kV 150kV BIL 7000A

SDC™ Bushing Model 1038-00 25kV 150kV BIL 7000A

Brand: Electro Composites

Catalog ID: 150-070-G-1038-00

SDC™ 25kV-7000A GSU Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 10.0" Min.Oil Level, 25.3" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

1X Blade With 6X 1/2-13 Threaded Holes

Catalog Number

150-070-G-1038-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

6.00 Dia Smooth

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

21.1 in

Below Flange Length

22.822 in

Depth

17.25 in

Diameter - Above Flange Maximum

13.00 in

Diameter - Below Flange Maximum D <gt/> 1"

8.38 in

Diameter - Below Flange Maximum P

8.91 in

Diameter - Conductor Outside Under Insulation

6 in

Diameter - Live Part Bottom

8.38 in

Diameter - Live Part Top

8.875 in

Diameter - Rod / Tube

6 in

Dimensions

43.937 in x 17.25 in x 17.25 in

Effective Length - Bottom Terminal

4.28 in

Effective Length - Top Terminal

6.70 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

17.25 in

Height

17.25 in

Length

43.937 in

Length - Ground Shield

10.00 in

Length - Insulated Section

30.5 in

Length - Insulation Above Flange

9.80 in

Length - Insulation Below Flange

7.22 in

Length - Live Part Bottom

5.60 in

Length - Live Part Top

7.80 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Inside Diameter

9.87 in

Sealing Surface Outside Diameter

14.12 in

Thickness

1.19 in

Top Terminal Min. Thread Length

6.7 in

Weight

299 lb

Width

17.25 in

Electrical Ratings

BIL

150 kV

Current Rating

7000 A

kV Class

25 kV

Minimum Creepage

25.3 in

Minimum Strike

11.3 in

Withstand Voltage - 60 Hz Dry

150 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X Blade With 6X 1/2-13 Threaded Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

6

Number of Flange Mounting Holes

8