HUBBELL POWER SYSTEMS
Image of 110-030-T-1039-00 SDC™ Bushing Model 1039-00 15kV 110kV BIL3000A

SDC™ Bushing Model 1039-00 15kV 110kV BIL3000A

Brand: Electro Composites

Catalog ID: 110-030-T-1039-00

SDC™ 15kV 3000A Transformer Bushing, Bottom connected for Air to Oil application, 1in ground shield, 12.6in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 3.75 DIA WITH 4X 1/2-13 Holes On 2.875in BC

Catalog Number

110-030-T-1039-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

4

Series

SDC™

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

12.9 in

Below Flange Length

5.197 in

Depth

12 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.75 in

Diameter - Below Flange Maximum P

3.75 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

3.75 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

2 in

Dimensions

18.102 in x 12 in x 12 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

7 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

12 in

Height

12 in

Length

18.102 in

Length - Ground Shield

1 in

Length - Insulated Section

13 in

Length - Insulation Above Flange

4.3 in

Length - Insulation Below Flange

2.897 in

Length - Live Part Bottom

1.3 in

Length - Live Part Top

3.8 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.25 in

Thickness

0.875 in

Top Terminal Min. Thread Length

3 in

Weight

40 lb

Width

12 in

Electrical Ratings

BIL

110 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

12.6 in

Minimum Strike

6.7 in

Withstand Voltage - 60 Hz Dry

110 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CONTACT DISC 3.75 DIA WITH 4X 1/2-13 Holes On 2.875in BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

4