HUBBELL POWER SYSTEMS
Image of 150-090-G-1062-00 SDC™ Bushing Model 1062-00 25kV 150kV BIL9000A

SDC™ Bushing Model 1062-00 25kV 150kV BIL9000A

Brand: Electro Composites

Catalog ID: 150-090-G-1062-00

SDC™ 25kV 9000A GSU Bushing, Bottom connected for Air to Oil application, 3in ground shield, 37in creep, rated per IEEE C57.19.04

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

2X BLADES WITH 4X 0.69 DIA HOLES

Catalog Number

150-090-G-1062-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Bolt Holes - Top Terminal

32

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4X BLADES WITH 8X 0.69 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.7 in

Below Flange Length

15.53 in

Depth

14.75 in

Diameter - Above Flange Maximum

13 in

Diameter - Below Flange Maximum D <gt/> 1"

9.75 in

Diameter - Below Flange Maximum P

9.75 in

Diameter - Conductor Outside Under Insulation

8 in

Diameter - Live Part Bottom

9.75 in

Diameter - Live Part Top

11.66 in

Diameter - Rod / Tube

8.00/7.00 in

Dimensions

38.23 in x 14.75 in x 14.75 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

14.75 in

Height

14.75 in

Length

38.23 in

Length - Ground Shield

3 in

Length - Insulated Section

27.9 in

Length - Insulation Above Flange

14.2 in

Length - Insulation Below Flange

7.03 in

Length - Live Part Bottom

5.5 in

Length - Live Part Top

4.8 in

Length - Minimum Oil Immersion Level

3 in

Sealing Surface Inside Diameter

9.87 in

Sealing Surface Outside Diameter

12.37 in

Stud Inside Diameter

7 in

Thickness

0.875 in

Weight

278 lb

Width

14.75 in

Electrical Ratings

BIL

150 kV

Current Rating

9000 A

kV Class

25 kV

Minimum Creepage

37 in

Minimum Strike

14.4 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2X BLADES WITH 4X 0.69 DIA HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

8

Number of Bolt Holes - Top Terminal

32

Number of Flange Mounting Holes

6