HUBBELL POWER SYSTEMS
Image of 100-001-A-649-00 SDC™ Series, Composite Bushing - 100kV

SDC™ Series, Composite Bushing - 100kV

Brand: Electro Composites

Catalog ID: 100-001-A-649-00

SDC™ 100kV-10 A Instrument Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per SPECIAL, Bottom Connected for Air-to-Oil Applications, 1.5" Ground Shield Length, 24.8" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

General

Application

Instrument Transformer

Bottom Terminal Type

1x 1/2-13 Hole

Catalog Number

100-001-A-649-00

Color

Gray

Flange Type

Epoxy

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

1

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1/2-13

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

12.45 in

Below Flange Length

4.25 in

Depth

8.64 in

Diameter - Above Flange Maximum

7.47 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.49 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

2.75 in

Diameter - Rod / Tube

1.25 in

Dimensions

16.7 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

0.75 in

Effective Length - Top Terminal

1.5 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

1/2-13 in

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

16.7 in

Length - Ground Shield

1.5 in

Length - Insulated Section

14 in

Length - Insulation Above Flange

9.6 in

Length - Insulation Below Flange

2.65 in

Length - Live Part Bottom

0.1 in

Length - Live Part Top

2.6 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED in

Sealing Surface Inside Diameter

5.43 in

Sealing Surface Outside Diameter

7.55 in

Thickness

1.62 in

Top Terminal Min. Thread Length

1.5 in

Weight

27 lb

Width

8.64 in

Electrical Ratings

Current Rating

10 A

kV Class

100 kV

Minimum Creepage

24.8 in

Minimum Strike

11.7 in

Withstand Voltage - 60 Hz Dry

120 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x 1/2-13 Hole

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

1

Number of Flange Mounting Holes

4