HUBBELL POWER SYSTEMS
Image of 550-012-B-650-01 SDC™ Series, Composite Bushing - 115kV

SDC™ Series, Composite Bushing - 115kV

Brand: Electro Composites

Catalog ID: 550-012-B-650-01

SDC™ 115kV-1200 A OCB Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 22" Min. Oil Immersion Level/CT Pocket Length, 141.9" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

OCB

Bottom Terminal Type

2-12

Catalog Number

550-012-B-650-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

56.75 in

Below Flange Length

44.75 in

Depth

12.88 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

7.03 in

Diameter - Below Flange Maximum P

7.03 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

5.00 in

Diameter - Live Part Top

4.50 in

Diameter - Rod / Tube

1.5 in

Dimensions

101.5 in x 12.88 in x 12.88 in

Effective Length - Bottom Terminal

3.08 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

11.13 in

Flange Mounting Hole Diameter

1 in

Flange Outside Diameter

12.88 in

Height

12.88 in

Length

101.5 in

Length - Ground Shield

22.00 in

Length - Insulated Section

93.7 in

Length - Insulation Above Flange

45.10 in

Length - Insulation Below Flange

18.75 in

Length - Live Part Bottom

4.00 in

Length - Live Part Top

3.90 in

Length - Minimum Oil Immersion Level

22.00 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

10.13 in

Thickness

2.765 in

Top Terminal Min. Thread Length

2.5 in

Weight

315 lb

Width

12.88 in

Electrical Ratings

BIL

550 kV

Current Rating

1200 A

kV Class

115 kV

Minimum Creepage

141.9 in

Minimum Strike

48.1 in

Withstand Voltage - 60 Hz Dry

260 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8