HUBBELL POWER SYSTEMS
Image of 550-008-T-498-00 SDC™ Composite Bushing - 123kV
* Representative image
Image of 550-008-T-498-00 SDC™ Composite Bushing - 123kV
play

SDC™ Composite Bushing - 123kV

Brand: Electro Composites

Catalog ID: 550-008-T-498-00

SDC™ 123kV-800DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Drawlead Connected for Air-to-Oil Applications, 18.8" Min. Oil Immersion Level/CT Pocket Length, 138" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

See Related Products HereSee Addtional Related Products Here

Product details

General

Application

Transformer

Bottom Terminal Type

CORONA SHIELD

Catalog Number

550-008-T-498-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

55.63 in

Below Flange Length

34.75 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

4.65 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

90.38 in x 11.38 in x 11.38 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

9.88 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11.38 in

Height

11.38 in

Length

90.38 in

Length - Drawlead Above Flange

50.13 in

Length - Ground Shield

18.80 in

Length - Insulated Section

79.8 in

Length - Insulation Above Flange

41.70 in

Length - Insulation Below Flange

12.45 in

Length - Live Part Bottom

3.50 in

Length - Live Part Top

7.10 in

Length - Minimum Oil Immersion Level

18.80 in

Sealing Surface Inside Diameter

6.23 in

Sealing Surface Outside Diameter

9.25 in

Stud Inside Diameter

0.88 in

Thickness

1.76 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

4 in

Weight

217 lb

Width

11.38 in

Electrical Ratings

BIL

550 kV

Current Rating

800 A

kV Class

123 kV

Minimum Creepage

138 in

Minimum Strike

43 in

Withstand Voltage - 60 Hz Dry

255 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome