HUBBELL POWER SYSTEMS
Image of 110-040-t-571-01 SDC™ Composite Bushing - 15kV

SDC™ Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 110-040-t-571-01

SDC™ 15kV-4000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21" Min. Oil Immersion Level/CT Pocket Length, 20.2" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

General

Application

Transformer

Bottom Terminal Type

4-12

Catalog Number

110-040-t-571-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

15 in

Below Flange Length

33 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.21 in

Diameter - Live Part Bottom

4.00 in

Diameter - Live Part Top

5.50 in

Dimensions

48.00 in x 11.00 in x 11.00 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

11 in

Length

48 in

Length - Ground Shield

21.00 in

Length - Insulation Above Flange

6.70 in

Length - Insulation Below Flange

6.60 in

Length - Live Part Bottom

5.40 in

Length - Live Part Top

5.00 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

8.37 in

Top Terminal Min. Thread Length

4 in

Weight

251 lb

Width

11 in

Electrical Ratings

BIL

110 kV

Current Rating

4000 A

kV Class

15 kV

Minimum Creepage

20.2 in

Minimum Strike

9.5 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01