HUBBELL POWER SYSTEMS
Image of 125-030-T-289-00 SDC™ Composite Bushing - 26.4kV
* Representative image
Image of 125-030-T-289-00 SDC™ Composite Bushing - 26.4kV

SDC™ Composite Bushing - 26.4kV

Brand: Electro Composites

Catalog ID: 125-030-T-289-00

SDC™ 26.4kV-3000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 14" Min. Oil Immersion Level/CT Pocket Length, 27.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Transformer

Bottom Terminal Type

1X BLADE with 3x 0.56 DIA Holes

Catalog Number

125-030-T-289-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

2 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

19 in

Below Flange Length

24.25 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

2.50 in

Diameter - Live Part Top

4.00 in

Diameter - Rod / Tube

2.5 in

Effective Length - Bottom Terminal

4.88 in

Effective Length - Top Terminal

5.00 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.63 in

Length

43.25 in

Length - Ground Shield

14.0 in

Length - Insulated Section

4.7 in

Length - Insulation Above Flange

9.0 in

Length - Insulation Below Flange

5.02 in

Length - Live Part Bottom

5.6 in

Length - Live Part Top

5.6 in

Length - Minimum Oil Immersion Level

14.0 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

7.37 in

Thickness

1.26 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

5 in

Weight

113 lb

Electrical Ratings

BIL

125 kV

Current Rating

3000 A

kV Class

26.4 kV

Minimum Creepage

27.5 in

Minimum Strike

12.3 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137