HUBBELL POWER SYSTEMS
Image of 200-035-W-1112-00 SDC™ Composite Bushing - 34.5 kV
* Representative image
Image of 200-035-W-1112-00 SDC™ Composite Bushing - 34.5 kV

SDC™ Composite Bushing - 34.5 kV

Brand: Electro Composites

Catalog ID: 200-035-W-1112-00

SDC™ 34.5kV-3500A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 16.5" Ground Shield Length, 48.3" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

3-12

Catalog Number

200-035-W-1112-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.8 in

Below Flange Length

33.5 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.08 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

3.00 in

Diameter - Live Part Top

4.50 in

Diameter - Rod / Tube

3 in

Dimensions

57.25 in x 11.00 in x 11.00 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

11 in

Length

57.25 in

Length - Ground Shield

16.5 in

Length - Insulated Section

48.5 in

Length - Insulation Above Flange

15.9 in

Length - Insulation Below Flange

33.50 in

Length - Live Part Bottom

4.3 in

Length - Live Part Top

4.5 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Thickness

1.26 in

Top Terminal Min. Thread Length

3 in

Weight

164 lb

Width

11 in

Electrical Ratings

BIL

200 kV

Current Rating

3500 A

kV Class

34.5 kV

Minimum Creepage

48.3 in

Minimum Creepage - Inside

15.8 in

Minimum Strike

18.6 in

Minimum Strike - Inside

13.0 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01