HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0181-00 34.5kV 170kV BIL 400A
Image of 170-004-T-181-00 SDC™ Bushing Model 0181-00 34.5kV 170kV BIL 400A

SDC™ Bushing Model 0181-00 34.5kV 170kV BIL 400A

Brand: Electro Composites

Catalog ID: 170-004-T-181-00

SDC™ 34.5kV-400A Transformer Bushing, Rated per IEC 60137, Drawlead Connected for Air-to-Oil Applications, 10" Oil Level, 33.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see HereFor Bushing Drawlead Connectors and Adapters, please see Here

General

Application

Transformer

Catalog Number

170-004-T-181-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.6 in

Below Flange Length

18.5 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

2.98 in

Diameter - Below Flange Maximum P

2.98 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.00 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

42.09 in x 8.5 in x 8.5 in

Effective Length - Top Terminal

4.53 in

Flange Mounting Hole Bolt Circle

7.26 in

Flange Mounting Hole Diameter

0.69 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

42.09 in

Length - Drawlead Above Flange

18.00 in

Length - Ground Shield

10.00 in

Length - Insulated Section

34.1 in

Length - Insulation Above Flange

11.20 in

Length - Insulation Below Flange

8.10 in

Length - Live Part Bottom

0.40 in

Length - Live Part Top

7.6 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.57 in

Stud Inside Diameter

1 in

Thickness

0.865 in

Thread Size - Drawlead Connector

3/4-12

Top Terminal Min. Thread Length

4.53 in

Weight

39 lb

Width

8.5 in

Electrical Ratings

BIL

170 kV

Current Rating

400 A

kV Class

34.5 kV

Minimum Creepage

33.5 in

Minimum Strike

13.6 in

Withstand Voltage - 60 Hz Dry

77 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4