HUBBELL POWER SYSTEMS
Image of 250-020-T-490-00 SDC™ Composite Bushing - 44kV

SDC™ Composite Bushing - 44kV

Brand: Electro Composites

Catalog ID: 250-020-T-490-00

SDC™ 44kV-2000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 4.6" Min. Oil Immersion Level/Ground Shield Length, 44.37" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

250-020-T-490-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1X BLADE WITH 4X 0.56 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

24.88 in

Below Flange Length

15 in

Depth

11.38 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.37 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.00 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

2 in

Dimensions

39.88 in x 11.38 in x 11.38 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

3.38 in

Flange Mounting Hole Bolt Circle

9.75 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

11.38 in

Height

11.38 in

Length

39.88 in

Length - Ground Shield

4.60 in

Length - Insulated Section

28.2 in

Length - Insulation Above Flange

15.82 in

Length - Insulation Below Flange

4.40 in

Length - Live Part Bottom

6.00 in

Length - Live Part Top

5.73 in

Length - Minimum Oil Immersion Level

4.60 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

9 in

Thickness

1.075 in

Weight

74 lb

Width

11.38 in

Electrical Ratings

BIL

250 kV

Current Rating

2000 A

kV Class

44 kV

Minimum Creepage

44.37 in

Minimum Strike

17.9 in

Withstand Voltage - 60 Hz Dry

95 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos