HUBBELL POWER SYSTEMS
Image of 250-004-T-968-00 SDC™ Composite Bushing - 46kV
Image of 250-004-T-968-00 SDC™ Composite Bushing - 46kV
play

SDC™ Composite Bushing - 46kV

Brand: Electro Composites

Catalog ID: 250-004-T-968-00

SDC™ 46kV-400DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Drawlead Connected for Air-to-Oil Applications, 8" Min. Oil Immersion Level/CT Pocket Length, 49.6" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

See Related Products HereSee Addtional Related Products Here

Product details

General

Application

Transformer

Bottom Terminal Type

None

Catalog Number

250-004-T-968-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1 1/8-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

28.31 in

Below Flange Length

16.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.97 in

Diameter - Below Flange Maximum P

3.97 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

44.81 in x 10.00 in x 10.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10 in

Height

10 in

Length

44.81 in

Length - Drawlead Above Flange

24.75 in

Length - Ground Shield

8.00 in

Length - Insulated Section

37.4 in

Length - Insulation Above Flange

18.10 in

Length - Insulation Below Flange

7.60 in

Length - Live Part Bottom

0.90 in

Length - Live Part Top

6.50 in

Length - Minimum Oil Immersion Level

8.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.37 in

Stud Inside Diameter

1 in

Thickness

1.36 in

Thread Size - Drawlead Connector

3/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

49 lb

Width

10 in

Electrical Ratings

BIL

250 kV

Current Rating

400 A

kV Class

46 kV

Minimum Creepage

49.6 in

Minimum Strike

20.5 in

Withstand Voltage - 60 Hz Dry

105 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome