HUBBELL POWER SYSTEMS
SDC 50kV 400A 250kV BIL L=34.1in D=4.15in CREEP=42.6in
Image of 250-004-T-1105-00 SDC 50kV 400A 250kV BIL L=34.1in D=4.15in CREEP=42.6in

SDC 50kV 400A 250kV BIL L=34.1in D=4.15in CREEP=42.6in

Brand: Electro Composites

Catalog ID: 250-004-T-1105-00

SDC™ 50kV-400A Transformer Bushing, Rated per CSA C88.1, Drawlead Connected for Air-to-Oil Applications, 1.0" Ground Shield, 42.6" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

General

Application

Transformer

Catalog Number

250-004-T-1105-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

26.1 in

Below Flange Length

8 in

Depth

9.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

34.06 in x 9.5 in x 9.5 in

Effective Length - Bottom Terminal

0.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

9.5 in

Height

9.5 in

Length

34.06 in

Length - Drawlead Above Flange

22.50 in

Length - Ground Shield

1.00 in

Length - Insulated Section

27.2 in

Length - Insulation Above Flange

15.8 in

Length - Insulation Below Flange

6.6 in

Length - Live Part Bottom

0.4 in

Length - Live Part Top

6.50 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.5 in

Stud Inside Diameter

1 in

Thickness

1.45 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

2.5 in

Weight

43 lb

Width

9.5 in

Electrical Ratings

BIL

250 kV

Current Rating

400 A

kV Class

50 kV

Minimum Creepage

42.6 in

Minimum Strike

18.2 in

Withstand Voltage - 60 Hz Dry

120 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4