HUBBELL POWER SYSTEMS
Image of 150-001-D-929-00 SDC™ Series, Composite Bushing - 52KV DC

SDC™ Series, Composite Bushing - 52KV DC

Brand: Electro Composites

Catalog ID: 150-001-D-929-00

SDC™ 52kV-100A DC Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 7.0" Min.Oil Immersion Level/CT Pocket, 33.0" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

DC

Bottom Terminal Type

5/16-18

Catalog Number

150-001-D-929-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

3/8-16

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

17 in

Below Flange Length

13.18 in

Depth

8 in

Diameter - Above Flange Maximum

7.47 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

0.75 in

Diameter - Live Part Bottom

0.75 in

Diameter - Live Part Top

2.25 in

Diameter - Rod / Tube

0.75 in

Dimensions

30.19 in x 8 in x 8 in

Effective Length - Bottom Terminal

1 in

Effective Length - Top Terminal

1 in

Flange Mounting Hole Bolt Circle

6.75 in

Flange Mounting Hole Diameter

0.5 in

Flange Outside Diameter

8 in

Height

8 in

Length

30.19 in

Length - Ground Shield

7 in

Length - Insulated Section

26.1 in

Length - Insulation Above Flange

11.2 in

Length - Insulation Below Flange

3.98 in

Length - Live Part Bottom

2.2 in

Length - Live Part Top

1.9 in

Length - Minimum Oil Immersion Level

7 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.25 in

Thickness

1.7 in

Top Terminal Min. Thread Length

1 in

Weight

38 lb

Width

8 in

Electrical Ratings

BIL

150 kV

Current Rating

100 DC A A

kV Class

52 kV

Minimum Creepage

33 in

Minimum Strike

13.5 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

5/16-18

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4