HUBBELL POWER SYSTEMS
Image of 060-020-T-800-01 SDC™ Composite Bushing - 5kV
* Representative image
Image of 060-020-T-800-01 SDC™ Composite Bushing - 5kV
play

SDC™ Composite Bushing - 5kV

Brand: Electro Composites

Catalog ID: 060-020-T-800-01

SDC™ 5kV-2000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 3.6" Min. Oil Immersion Level/Ground Shield Length, 8.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

1 5/8-12

Catalog Number

060-020-T-800-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1x Blade with 4x 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

10.82 in

Below Flange Length

10.38 in

Diameter - Above Flange Maximum

5.75 in

Diameter - Below Flange Maximum D <gt/> 1"

2.98 in

Diameter - Below Flange Maximum P

2.98 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

5.50 in

Diameter - Rod / Tube

1.75 in

Dimensions

21.20 in x 7.00 in x 7.00 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

3.40 in

Flange Mounting Hole Bolt Circle

6 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

7 in

Height

7 in

Length

21.2 in

Length - Ground Shield

3.60 in

Length - Insulated Section

13.1 in

Length - Insulation Above Flange

3.20 in

Length - Insulation Below Flange

3.08 in

Length - Live Part Bottom

3.70 in

Length - Live Part Top

4.50 in

Length - Minimum Oil Immersion Level

3.60 in

Sealing Surface Inside Diameter

4.16 in

Sealing Surface Outside Diameter

5.44 in

Thickness

0.615 in

Weight

31 lb

Width

7 in

Electrical Ratings

BIL

60 kV

Current Rating

2000 A

kV Class

5 kV

Minimum Creepage

8.5 in

Minimum Strike

3.6 in

Withstand Voltage - 60 Hz Dry

20 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome