HUBBELL POWER SYSTEMS
Image of 350-030-D-788-00 SDC™ Composite Bushing - 82kV DC
* Representative image
Image of 350-030-D-788-00 SDC™ Composite Bushing - 82kV DC
play

SDC™ Composite Bushing - 82kV DC

Brand: Electro Composites

Catalog ID: 350-030-D-788-00

SDC™ 82kV-3000 A DC Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per SPECIAL, Bottom Connected for Air-to-Oil Applications, 20.9" Min. Oil Immersion Level/CT Pocket Length, 75.9" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

For Bushing Test Terminals, please click here

Product details

General

Application

DC

Bottom Terminal Type

1x Blade with 4x 0.67 Dia Holes

Catalog Number

350-030-D-788-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

41.51 in

Below Flange Length

38.19 in

Diameter - Above Flange Maximum

10.62 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

9.63 in

Diameter - Conductor Outside Under Insulation

3 in

Diameter - Live Part Bottom

5.50 in

Diameter - Live Part Top

5.50 in

Diameter - Rod / Tube

3 in

Dimensions

79.70 in x 18.00 in x 18.00 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

4.50 in

Flange Mounting Hole Bolt Circle

15.75 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

18 in

Height

18 in

Length

79.7 in

Length - Ground Shield

20.90 in

Length - Insulated Section

67.8 in

Length - Insulation Above Flange

29.60 in

Length - Insulation Below Flange

11.79 in

Length - Live Part Bottom

5.50 in

Length - Live Part Top

6.40 in

Length - Minimum Oil Immersion Level

20.90 in

Sealing Surface Inside Diameter

9.67 in

Sealing Surface Outside Diameter

14.5 in

Thickness

2.375 in

Top Terminal Min. Thread Length

4.5 in

Weight

450 lb

Width

18 in

Electrical Ratings

BIL

350 kV

Current Rating

3000 A

kV Class

82 kV

Minimum Creepage

75.9 in

Minimum Strike

32.1 in

Withstand Voltage - 60 Hz Dry

140 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome