HUBBELL POWER SYSTEMS
Image of 550-004-T-1110-00 SDC™ Series, Composite Bushing - 123kV

SDC™ Series, Composite Bushing - 123kV

Brand: Electro Composites

Catalog ID: 550-004-T-1110-00

SDC™ 123kV-400DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Drawlead Connected for Air-to-Oil Applications, 16.5" Min. Oil Immersion Level/CT Pocket Length, 138.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

General

Application

Transformer

Bottom Terminal Type

Corona shield

Catalog Number

550-004-T-1110-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

54.3 in

Below Flange Length

30.5 in

Depth

11.5 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

5.00 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

84.75 in x 11.5 in x 11.5 in

Effective Length - Top Terminal

4.53 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11.5 in

Height

11.5 in

Length

84.75 in

Length - Drawlead Above Flange

48.23 in

Length - Ground Shield

16.5 in

Length - Insulated Section

74 in

Length - Insulation Above Flange

41.4 in

Length - Insulation Below Flange

10.8 in

Length - Live Part Bottom

3.2 in

Length - Live Part Top

7.6 in

Length - Minimum Oil Immersion Level

16.5 in

Sealing Surface Inside Diameter

6.23 in

Sealing Surface Outside Diameter

9.22 in

Stud Inside Diameter

0.88 in

Thickness

1.885 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

4.53 in

Weight

202 lb

Width

11.5 in

Electrical Ratings

BIL

550 kV

Current Rating

400 A

kV Class

123 kV

Minimum Creepage

138.4 in

Minimum Strike

45 in

Withstand Voltage - 60 Hz Dry

280 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Corona shield

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8