HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0650-03 145kV 550kV BIL 800/1200A
Image of 550-812-T-650-03 SDC™ Bushing Model 0650-03 145kV 550kV BIL 800/1200A

SDC™ Bushing Model 0650-03 145kV 550kV BIL 800/1200A

Brand: Electro Composites

Catalog ID: 550-812-T-650-03

SDC™ 145kV-800/1200A Transformer Bushing, Rated per IEC 30137, Bottom-Drawlead Connected for Air-to-Oil Applications, 23" Oil Level, 141.9" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

General

Application

Transformer

Bottom Terminal Type

CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC

Catalog Number

550-812-T-650-03

Color

Gray

Flange Type

2 Pieces

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

57.8 in

Below Flange Length

43 in

Depth

15.75 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

7.03 in

Diameter - Below Flange Maximum P

7.03 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

6.5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

2.50/1.63 in

Dimensions

100.75 in x 15.75 in x 15.75 in

Effective Length - Top Terminal

2 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

15.75 in

Height

15.75 in

Length

100.75 in

Length - Drawlead Above Flange

53.44 in

Length - Ground Shield

23 in

Length - Insulated Section

93.3 in

Length - Insulation Above Flange

45 in

Length - Insulation Below Flange

18.25 in

Length - Live Part Bottom

1.75 in

Length - Live Part Top

5.9 in

Length - Minimum Oil Immersion Level

23 in

Sealing Surface Inside Diameter

7.14 in

Sealing Surface Outside Diameter

12 in

Stud Inside Diameter

1.62 in

Thickness

2.265 in

Thickness - Flange Plate

1 in

Thread Size - Drawlead Connector

1 1/4-12

Top Terminal Min. Thread Length

2 in

Weight

301 lb

Width

15.75 in

Electrical Ratings

BIL

550 kV

Current Rating

800/1200 A

kV Class

145 kV

Minimum Creepage

141.9 in

Minimum Strike

48.1 in

Withstand Voltage - 60 Hz Dry

255 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6