HUBBELL POWER SYSTEMS
SDC 15kV 10000A 95kV BIL L=27.6in D=11.63in CREEP=16.1in
Image of 095-100-G-244-00 SDC 15kV 10000A 95kV BIL L=27.6in D=11.63in CREEP=16.1in

SDC 15kV 10000A 95kV BIL L=27.6in D=11.63in CREEP=16.1in

Brand: Electro Composites

Catalog ID: 095-100-G-244-00

SDC™ 15kV-10000A GSU Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 2" Oil Level, 16.1" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

4X BLADES WITH 4X 5/8-11 THREADED HOLES

Catalog Number

095-100-G-244-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

16

Number of Bolt Holes - Top Terminal

32

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

No

Top Terminal Type

4X BLADES WITH 8X 0.56 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

16.06 in

Below Flange Length

11.5 in

Depth

17 in

Diameter - Above Flange Maximum

14.50 in

Diameter - Below Flange Maximum D <gt/> 1"

11.63 in

Diameter - Below Flange Maximum P

11.63 in

Diameter - Conductor Outside Under Insulation

9.25 in

Diameter - Live Part Bottom

11.50 in

Diameter - Live Part Top

11.75 in

Diameter - Rod / Tube

12 in

Dimensions

27.56 in x 17 in x 17 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

5.25 in

Flange Mounting Hole Bolt Circle

15.5 in

Flange Mounting Hole Diameter

0.81 in

Flange Outside Diameter

17 in

Height

17 in

Length

27.56 in

Length - Ground Shield

2.00 in

Length - Insulated Section

15.8 in

Length - Insulation Above Flange

7.90 in

Length - Insulation Below Flange

3.94 in

Length - Live Part Bottom

5.56 in

Length - Live Part Top

6.25 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED

Sealing Surface Inside Diameter

11.72 in

Sealing Surface Outside Diameter

14.69 in

Stud Inside Diameter

4.25 in

Thickness

1.19 in

Weight

489 lb

Width

17 in

Electrical Ratings

BIL

95 kV

Current Rating

10000 A

kV Class

15 kV

Minimum Creepage

16.1 in

Minimum Strike

8.6 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

4X BLADES WITH 4X 5/8-11 THREADED HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

16

Number of Bolt Holes - Top Terminal

32

Number of Flange Mounting Holes

8