HUBBELL POWER SYSTEMS
Image of 325-020-D-254-00 SDC™ Series, Composite Bushing - 22kV DC

SDC™ Series, Composite Bushing - 22kV DC

Brand: Electro Composites

Catalog ID: 325-020-D-254-00

SDC™ 22kV-2000 A DC Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57-19.03, Bottom Connected for Air-to-Air Applications, 19.7" Ground Shield Length, 72.2" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.03 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

DC

Bottom Terminal Type

2-12

Catalog Number

325-020-D-254-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

36.3 in

Below Flange Length

51.25 in

Depth

16 in

Diameter - Above Flange Maximum

10.62 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

2 in

Dimensions

87.5 in x 16 in x 16 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

14 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

16 in

Height

16 in

Length

87.5 in

Length - Ground Shield

19.7 in

Length - Insulated Section

77.9 in

Length - Insulation Above Flange

25.3 in

Length - Insulation Below Flange

26.95 in

Length - Live Part Bottom

4.6 in

Length - Live Part Top

4.8 in

Sealing Surface Inside Diameter

9.67 in

Sealing Surface Outside Diameter

13.25 in

Thickness

2.875 in

Top Terminal Min. Thread Length

4 in

Weight

370 lb

Width

16 in

Electrical Ratings

BIL

325 kV

Current Rating

2000 DC A A

kV Class

22 kV

Minimum Creepage

72.2 in

Minimum Creepage - Inside

69.4 in

Minimum Strike

28.3 in

Minimum Strike - Inside

28.8 in

Withstand Voltage - 60 Hz Dry

155 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57-19.03

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6