HUBBELL POWER SYSTEMS
Image of SF101036MD00 Secondary Pedestal, Low Back, 10"x10"x36"
* Representative image
Image of SF101036MD00 Secondary Pedestal, Low Back, 10"x10"x36"

Secondary Pedestal, Low Back, 10"x10"x36"

Brand: Hubbell Power Systems

Catalog ID: SF101036MD00

Low Back Secondary Pedestal MG 10x10x36

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

SF101036MD00

Insulated?

No

Material

Fiberglass

UPC

066203717171

Dimensions

Dimensions

10.13 in x 10.13 in x 54 in

Dimensions - Shipping

10.13 in x 10.13 in x 36.5 in

Height

54 in

Length

10.13 in

Weight

16 lb

Width

10.13 in