HUBBELL POWER SYSTEMS
Image of PS2355 SECONDARY RACK EXTENSION BRACKET, 6in OFFSET

SECONDARY RACK EXTENSION BRACKET, 6in OFFSET

Brand: Chance

Catalog ID: PS2355

Bracket is fastened to the pole and used in pairs for mounting secondary racks where obstructions require the rack to be offset from the pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes a 5 /8"x 2" carriage bolt for fastening secondary rack
  • Curved back is 3" wide
  • Galvanized 9 gauge steel per ASTM A-153

General

Catalog Number

PS2355

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359069805

Dimensions

Dimensions

8.000 in x 3.900 in x 4.000 in

Distance From Pole

6 in

Height

4 in

Length

8 in

Weight

2.68 lb

Width

3.9 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.7

Logistics

Pallet Quantity

480