HUBBELL POWER SYSTEMS
Image of PSC2060917 SECONDARY SERVICE DEADEND BRACKET

SECONDARY SERVICE DEADEND BRACKET

Brand: Chance

Catalog ID: PSC2060917

A pole mounted bracket that accomodates two spool insulators used for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes 13/16" pole mounting hole
  • Two 5/8" x 5" clevis pins with hairpin holds insulators in place
  • Bracket and fasteners are galvanized steel per ASTM A-153

General

Catalog Number

PSC2060917

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Bracket

UPC

096359523987

Dimensions

Dimensions

13.000 in x 5.500 in x 6.125 in

Distance From Pole

N/A

Height

6.125 in

Length

13 in

Weight

7.84 lb

Width

5.5 in

Logistics

Pallet Quantity

50